DLPS136 November 2018 DLP650LNIR
PRODUCTION DATA.
The DLP650LNIR DMD is well suited for Near-Infrared (NIR) light applications requiring fast, spatially programmable light patterns using the micromirror array. See the to see the connections between the DLP650LNIR DMD, the DLPC410 digital controller, the DLPR410 EEPROM, and the DLPA200 DMD micromirror drivers. See the Figure 21 for an application example. Follow the Layout Guidelines for reliability.