DLPS043B June 2014 – February 2018 DLPA2000
PRODUCTION DATA.
The DLPA2000 is a dedicated PMIC/RGB LED/lamp driver for the DLP2010 and DLP2010NIR digital micromirror devices (DMD) when used with a DLPC3430, DLPC3435, or DLPC150 digital controller. For reliable operation of these chipsets, it is mandatory to use the DLPA2000.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLPA2000 | DSBGA (56) | 3.28 mm × 3.48 mm ± 0.03 mm |