DLPS074 February 2017 DLPC4422
PRODUCTION DATA.
TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
fclock | Clock frequency, P_CLK1, P_CLK2, P_CLK3 (30-bit bus) | 12 | 175 | MHz | |
fclock | Clock frequency, P_CLK1, P_CLK2, P_CLK3 (60-bit bus) | 12 | 160 | MHz | |
tC | Cycle Time, P_CLK1, P_CLK2, P_CLK3 | 5.714 | 83.33 | ns | |
tW(H) | Pulse Duration, high | 50% to 50% reference points (signal) | 2.3 | ns | |
tW(L) | Pulse Duration, low | 50% to 50% reference points (signal) | 2.3 | ns | |
tjp | Clock period jitter, P_CLK1, P_CLK2, P_CLK3 | Max ƒclock | See (2) | ps | |
tt | Transition time, tt=tf/tr, P_CLK1, P_CLK2, P_CLK3 | 20% to 80% reference points (signal) | 0.6 | 2.0 | ns |
tt | Transition time, tt=tf/tr, P1_A(9-0), P1_B(9-0), P1_C(9-0), P1_HSYNC, P1_VSYNC, P1_DATAEN | 20% to 80% reference points (signal) | 0.6 | 3.0 | ns |
tt | Transition time, tt=tf/tr, ALF_HSYNC, ALF_VSYNC, ALF_CSYNC(1) | 20% to 80% reference points (signal) | 0.6 | 3.0 | ns |
SETUP AND HOLD TIMES | |||||
tsu | Setup time, P1_A(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P1_A(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P1_B(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P1_B(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P1_C(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P1_C(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P1_VSYNC, valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P1_VSYNC valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P1_HSYNC, valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P1_HSYNC valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P2_A(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P2_A(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P2_B(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P2_B(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P2_C(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P2_C(9-0), valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P2_VSYNC, valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P2_VSYNC valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P2_HSYNC, valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P2_HSYNC valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P_DATAEN1, valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P_DATAEN1 valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tsu | Setup time, P_DATAEN2, valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
th | Hold time, P_DATAEN2 valid before P_CLK1↑↓, P_CLK2↑↓, or P_CLK3↑↓ | 0.8 | ns | ||
tw(A) | VSYNC Active Pulse Width | 1 | Video Line | ||
tw(A) | HSYNC Active Pulse Width | 16 | Pixel Clocks |