SLES242G December 2009 – December 2014 DRV8412
PRODUCTION DATA.
For optimal performance, the sense resistor must be:
The power dissipated by the sense resistor equals IRMS2 x R. For example, if peak motor current is 3 A, RMS motor current is 2 A, and a 0.05-Ω sense resistor is used, the resistor will dissipate 2 A² × 0.05 Ω = 0.2 W. The power increases quickly with higher current levels.
Resistors typically have a rated power within some ambient temperature range, along with a de-rated power curve for high ambient temperatures. When a PCB is shared with other components generating heat, margin should be added. Always measure the actual sense resistor temperature in a final system, along with the power MOSFETs, as those are often the hottest components.
Because power resistors are larger and more expensive than standard resistors, use multiple standard resistors in parallel, between the sense node and ground. This distributes the current and heat dissipation.