SLVSDX8B March 2017 – December 2018 DRV8702D-Q1 , DRV8703D-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 23 as the input parameters.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Nominal supply voltage | VM | 14 V |
Supply voltage range | 7 V to 35 V | |
FET part number | CSD18502Q5B | |
FET total gate charge | Qg | 52 nC (typical) |
FET gate-to-drain charge | Qgd | 8.4 nC (typical) |
Target FET gate rise time | tr | 100 to 300 ns |
Motor current chopping level | I(CHOP) | 15 A |