SLVSC40H June   2013  – May 2020 DRV8711

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
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
    6. 6.6 SPI Timing Requirements
    7. 6.7 Indexer Timing Requirements
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  PWM Motor Drivers
      2. 7.3.2  Direct PWM Input Mode
      3. 7.3.3  Microstepping Indexer
      4. 7.3.4  Current Regulation
      5. 7.3.5  Decay Modes
      6. 7.3.6  Blanking Time
      7. 7.3.7  Predrivers
      8. 7.3.8  Configuring Predrivers
      9. 7.3.9  External FET Selection
      10. 7.3.10 Stall Detection
        1. 7.3.10.1 Internal Stall Detection
        2. 7.3.10.2 External Stall Detection
      11. 7.3.11 Protection Circuits
        1. 7.3.11.1 Overcurrent Protection (OCP)
        2. 7.3.11.2 Predriver Fault
        3. 7.3.11.3 Thermal Shutdown (TSD)
        4. 7.3.11.4 Undervoltage Lockout (UVLO)
    4. 7.4 Device Functional Modes
      1. 7.4.1 RESET and SLEEPn Operation
      2. 7.4.2 Microstepping Drive Current
    5. 7.5 Programming
      1. 7.5.1 Serial Data Format
    6. 7.6 Register Maps
      1. 7.6.1 Control Registers
      2. 7.6.2 CTRL Register (Address = 0x00)
      3. 7.6.3 TORQUE Register (Address = 0x01)
      4. 7.6.4 OFF Register (Address = 0x02)
      5. 7.6.5 BLANK Register (Address = 0x03)
      6. 7.6.6 DECAY Register (Address = 0x04)
      7. 7.6.7 STALL Register (Address = 0x05)
      8. 7.6.8 DRIVE Register (Address = 0x06)
      9. 7.6.9 STATUS Register (Address = 0x07)
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Sense Resistor
      2. 8.1.2 Optional Series Gate Resistor
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Set Step Rate
        2. 8.2.2.2 Calculate Current Regulation
        3. 8.2.2.3 Support External FETs
        4. 8.2.2.4 Pick Decay Mode
        5. 8.2.2.5 Config Stall Detection
        6. 8.2.2.6 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Bulk Capacitance
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

External Stall Detection

To use an external microcontroller to manage stall detection, the EXSTALL bit in the CTRL register is set to 1. In this mode, the STALLn / BEMFVn output pin is used to signal a valid back EMF measurement is ready. In addition, the SDT and SDTLAT bits are also set at this time.

BEMFVn and BEMF are still valid outputs in this mode even if the step time is smaller than SMPLTH time.

When the BEMFVn pin goes active low, it is an indication that a valid back EMF voltage measurement is available. This signal could be used, for example, to trigger an interrupt on a microcontroller. The microcontroller can then sample the voltage present (using an A/D converter) on the BEMF pin.

After sampling the back EMF voltage, the microcontroller writes a 0 to the SDTLAT bit to clear the SDT bit and BEMFVn pin, in preparation for the next back EMF sample. If the SDTLAT bit is not cleared by the microcontroller, it will automatically be cleared in the next zero-current step.

For either internal or external stall detection, at very high motor speeds when the PWM duty cycle approaches 100%, the inductance of the motor and the short duration of each step may cause the time required for current recirculation to exceed the step time. In this case, back EMF will not be correctly sampled, and stall detection cannot function. This condition occurs most at high degrees of micro-stepping, because the zero current step lasts for a shorter duration. It is advisable to run the motor at lower degrees of micro-stepping at higher speeds to allow time for current recirculation if stall detection is needed in this condition.