SLVSAW5C July 2011 – November 2015 DRV8803
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The DRV8803 device can be used to drive one unipolar stepper motor.
Table 1 lists the design parameters for this design example.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply Voltage | VM | 24 V |
Motor Winding Resistance | RL | 7.4 Ω/phase |
Motor Full Step Angle | θstep | 1.8°/step |
Motor Rated Current | IRATED | 0.75 A |
PWM frequency | fPWM | 31.25 kHz |
The motor voltage to use will depend on the ratings of the motor selected and the desired torque. A higher voltage shortens the current rise time in the coils of the stepper motor allowing the motor to produce a greater average torque. Using a higher voltage also allows the motor to operate at a faster speed than a lower voltage.
The current path is starts from the supply VM, moves through the inductive winding load, and low-side sinking NMOS power FET. Power dissipation losses in one sink NMOS power FET are shown in Equation 1.
The DRV8803 device has been measured to be capable of 1.5-A Single Channel or 800-mA Four Channels with the DW package and 2-A Single Channel or 1-A Four Channels with the PWP package at 25°C on standard FR-4 PCBs. The maximum RMS current varies based on PCB design and the ambient temperature.