SNLS206B September 2005 – January 2019 DS90LV027AH
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | PIN | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
DIFFERENTIAL DRIVER CHARACTERISTICS | ||||||||
VOD | Output Differential Voltage | RL = 100Ω
(Figure 15) |
DO+, DO− | 250 | 360 | 450 | mV | |
ΔVOD | VOD Magnitude Change | 1 | 35 | mV | ||||
VOH | Output High Voltage | 1.4 | 1.6 | V | ||||
VOL | Output Low Voltage | 0.9 | 1.1 | V | ||||
VOS | Offset Voltage | 1.125 | 1.2 | 1.375 | V | |||
ΔVOS | Offset Magnitude Change | 0 | 3 | 25 | mV | |||
IOXD | Power-off Leakage | VOUT = VCC or GND, VCC = 0V | ±1 | ±10 | μA | |||
IOSD | Output Short Circuit Current | −5.7 | −8 | mA | ||||
VIH | Input High Voltage | DI | 2.0 | VCC | V | |||
VIL | Input Low Voltage | GND | 0.8 | V | ||||
IIH | Input High Current | VIN = 3.3V or 2.4V | ±2 | ±10 | μA | |||
IIL | Input Low Current | VIN = GND or 0.5V | ±1 | ±10 | μA | |||
VCL | Input Clamp Voltage | ICL = −18 mA | −1.5 | −0.6 | V | |||
ICC | Power Supply Current | No Load | VIN = VCC or GND | VCC | 8 | 14 | mA | |
RL = 100Ω | 14 | 20 | mA |