SBOS863D March 2018 – November 2019 INA190
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DCK | DDF | RSW | ||
ENABLE | — | 2 | 7 | Digital input | Enable pin. When this pin is driven to VS, the device is on and functions as a current sense amplifier. When this pin is driven to GND, the device is off, the supply current is reduced, and the output is placed in a high-impedance state. This pin must be driven externally, or connected to VS if not used. DDF and RSW packages only. |
GND | 2 | 4 | 9 | Analog | Ground |
IN– | 5 | 8 | 4 | Analog input | Current-sense amplifier negative input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. |
IN+ | 4 | 7 | 3 | Analog input | Current-sense amplifier positive input. For high-side applications, connect to bus voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
NC | — | 6 | 1, 2, 5 | — | Not internally connected. Either float these pins or connect to any voltage between GND and VS. |
OUT | 6 | 5 | 10 | Analog output | OUT pin. This pin provides an analog voltage output that is the gained up voltage difference from the IN+ to the IN– pins, and is offset by the voltage applied to the REF pin. |
REF | 1 | 3 | 8 | Analog input | Reference input. Enables bidirectional current sensing with an externally applied voltage. |
VS | 3 | 1 | 6 | Analog | Power supply, 1.7 V to 5.5 V |