Changes from Revision E (March 2020) to Revision F (April 2023)
- Changed standard name from: "DIN VDE V 0884-11:2017-01" to: "DIN EN
IEC 60747-17 (VDE 0884-17)" throughout the documentGo
- Removed standard revision and year references from all standard
names throughout the documentGo
- Changed test conditions and values of Maximum surge isolation voltage (VIOSM) specification per DIN EN IEC 60747-17 (VDE 0884-17)Go
- Added Maximum impulse voltage (VIMP) specification per DIN EN IEC 60747-17 (VDE 0884-17)Go
- Clarified method b test conditions of Apparent charge (qPD)Go
- Removed references to standard IEC/EN/CSA 60950-1 throughout the documentGo
- Changed working voltage lifetime margin from 87.5% to 50%, minimum
required insulation lifetime from 37.5 years to 30 years, and insulation
lifetime per TDDB from 135 years to 169 years in
Insulation Lifetime
per DIN EN IEC 60747-17 (VDE 0884-17)Go
- Changed Figure 9-6 per DIN EN IEC 60747-17 (VDE 0884-17)Go