SNVSB79B November 2018 – May 2020 LM25180
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN to GND | –0.3 | 45 | V |
EN/UVLO to GND | –0.3 | 45 | ||
TC to GND | –0.3 | 6 | ||
SS/BIAS to GND | –0.3 | 14 | ||
FB to GND | –0.3 | 45.3 | ||
FB to VIN | –0.3 | 0.3 | ||
RSET to GND | –0.3 | 3 | ||
Output voltage | SW to GND | –1.5 | 70 | V |
SW to GND (20-ns transient) | –3 | |||
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |