SLCS141H May   2003  – January 2020 LM2903-Q1 , LM2903B-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Family Comparison Table
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings, LM2903-Q1 and LM2903E-Q1
    2. 6.2  Absolute Maximum Ratings, LM2903B-Q1
    3. 6.3  ESD Ratings, LM2903-Q1 and LM2903E-Q1
    4. 6.4  ESD Ratings, LM2903B-Q1
    5. 6.5  Recommended Operating Conditions, LM2903B-Q1
    6. 6.6  Recommended Operating Conditions, LM2903-Q1
    7. 6.7  Recommended Operating Conditions, LM2903E-Q1
    8. 6.8  Thermal Information, LM2903-Q1 and LM2903E-Q1
    9. 6.9  Thermal Information, LM2903B-Q1
    10. 6.10 Electrical Characteristics LM2903B-Q1
    11. 6.11 Switching Characteristics LM2903B-Q1
    12. 6.12 Electrical Characteristics, LM2903-Q1 and LM2903E-Q1
    13. 6.13 Switching Characteristics, LM2903-Q1 and LM2903E-Q1
    14. 6.14 Typical Characteristics, LM2903-Q1 and LM2903E-Q1 Only
    15. 6.15 Typical Characteristics, LM2903B-Q1 Only
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Voltage Comparison
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Voltage Range
        2. 8.2.2.2 Minimum Overdrive Voltage
        3. 8.2.2.3 Output and Drive Current
        4. 8.2.2.4 Response Time
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • DGK|8
  • PW|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM2903B-Q1 device is the next generation version of the industry-standard LM2903-Q1 comparator family. This next generation family provides outstanding value for cost-sensitive applications, with features including lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2kV ESD performance with drop-in replacement convenience.

All devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is within 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM2903-Q1 and LM2903B-Q1 are Qualified for the AEC-Q100 Grade 1 temperature range of -40°C to +125°C. The LM2903E-Q1 is Qualified for the AEC-Q100 Grade 0 extended temperature range of -40°C to +150°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM2903B-Q1 SOIC (8) 4.90 mm × 3.91 mm
TSSOP (8) 3.00 mm × 4.40 mm
WSON (8) 2.00 mm x 2.00 mm
SOT-23 (8) 1.60 mm × 2.90 mm
LM2903-Q1 SOIC (8) 4.90 mm × 3.91 mm
TSSOP (8) 3.00 mm × 4.40 mm
VSSOP(8) 3.00 mm x 3.00 mm
LM2903E-Q1 TSSOP (8) 3.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.