SLCS141H May   2003  – January 2020 LM2903-Q1 , LM2903B-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Family Comparison Table
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings, LM2903-Q1 and LM2903E-Q1
    2. 6.2  Absolute Maximum Ratings, LM2903B-Q1
    3. 6.3  ESD Ratings, LM2903-Q1 and LM2903E-Q1
    4. 6.4  ESD Ratings, LM2903B-Q1
    5. 6.5  Recommended Operating Conditions, LM2903B-Q1
    6. 6.6  Recommended Operating Conditions, LM2903-Q1
    7. 6.7  Recommended Operating Conditions, LM2903E-Q1
    8. 6.8  Thermal Information, LM2903-Q1 and LM2903E-Q1
    9. 6.9  Thermal Information, LM2903B-Q1
    10. 6.10 Electrical Characteristics LM2903B-Q1
    11. 6.11 Switching Characteristics LM2903B-Q1
    12. 6.12 Electrical Characteristics, LM2903-Q1 and LM2903E-Q1
    13. 6.13 Switching Characteristics, LM2903-Q1 and LM2903E-Q1
    14. 6.14 Typical Characteristics, LM2903-Q1 and LM2903E-Q1 Only
    15. 6.15 Typical Characteristics, LM2903B-Q1 Only
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Voltage Comparison
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Voltage Range
        2. 8.2.2.2 Minimum Overdrive Voltage
        3. 8.2.2.3 Output and Drive Current
        4. 8.2.2.4 Response Time
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • DGK|8
  • PW|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics, LM2903-Q1 and LM2903E-Q1

at specified free-air temperature, VCC = 5 V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA(1) MIN TYP MAX UNIT
VIO Input offset voltage VO = 1.4 V,
VIC = VIC(min),
VCC = 5 V to MAX(2)
Non-A devices 25°C 2 7 mV
Full range 15
A-suffix devices 25°C 1 2
Full range 4
IIO Input offset current VO = 1.4 V 25°C 5 50 nA
Full range 200
IIB Input bias current VO = 1.4 V 25°C −25 −250 nA
Full range −500
VICR Common-mode input voltage range(3) 25°C 0 to VCC−1.5 V
Full range 0 to VCC−2
AVD Large-signal differential-voltage amplification VCC = 15 V,
VO = 1.4 V to 11.4 V,
RL ≥ 15 kΩ to VCC
25°C 25 100 V/mV
IOH High-level output current VOH = 5 V VID = 1 V 25°C 0.1 50 nA
VOH = VCC MAX(2) Full range 1 µA
VOL Low-level output voltage IOL = 4 mA, VID = −1 V 25°C 150 400 mV
Full range 700
IOL Low-level output current VOL = 1.5 V, VID = −1 V 25°C 6 mA
ICC Supply current RL = ∞ VCC = 5 V 25°C 0.8 1 mA
VCC = MAX(2) Full range 2.5
Full range (MIN or MAX) for LM2903-Q1 is −40°C to 125°C and −40°C to 150°C for the LM2903E-Q1 . All characteristics are measured with zero common-mode input voltage, unless otherwise specified.
VCC MAX = 30 V for non-V devices and 32 V for V-suffix devices.
The voltage at either input or common-mode should not be allowed to go negative by more than 0.3 V. The upper end of the common-mode voltage range is VCC+ − 1.5 V for the inverting input (−), and the non-inverting input (+) can exceed the VCC level; the comparator provides a proper output state. Either or both inputs can go to 30 V (32V for V-suffix devices) without damage.