SNAS669E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VTHRESH | Threshold voltage | 2.72 | 2.95 | V | ||
VDROOP | Allowable voltage droop | 0.1 | V | |||
tS-XTAL | Start-up time with 25-MHz XTAL | Measured from time of supply reaching 3.135 V to time of output toggling | 10 | ms | ||
tS-CLK | Start-up time with 25-MHz clock input | Measured from time of supply reaching 3.135 V to time of output toggling | 10 | ms |