SNAS668D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
CMOS Output Divider Control. The CMOS Clock Outputs provided on STATUS0 and STATUS1 can come from either CMOS Divider0 or CMOS Divider1. Additionally the clock source routed to the CMOS Dividers can come from either the PLL1 LVCMOS Pre-Divider or the PLL2 LVCMOS Pre-Divider.
Bit # | Field | Type | Reset | EEPROM | Description | |
---|---|---|---|---|---|---|
[7:6] | PLL2CMOSPREDIV[1:0] | RW | 0x0 | Y | PLL2 LVCMOS Pre-Divider Selection. The PLL2CMOSPREDIV field selects the divider value for the PLL2 pre-divider that drives the CMOS Dividers. | |
PLL2CMOSPREDIV | Divider Value | |||||
0 (0x0) | Disabled | |||||
1 (0x1) | 4 | |||||
2 (0x2) | 5 | |||||
3 (0x3) | Reserved | |||||
[5:4] | PLL1CMOSPREDIV[1:0] | RW | 0x0 | Y | PLL1 LVCMOS Pre-Divider Selection. The PLL1CMOSPREDIV field selects the divider value for the PLL1 pre-divider that drives the CMOS Dividers. | |
PLL1CMOSPREDIV | Divider Value | |||||
0 (0x0) | Disabled | |||||
1 (0x1) | 4 | |||||
2 (0x2) | 5 | |||||
3 (0x3) | Reserved | |||||
[3:2] | STATUS1MUX[1:0] | RW | 0x2 | Y | STATUS1 Mux Selection. The STATUS1MUX field controls the signal source for the STATUS1 Pin as described below. | |
STATUS1MUX | STATUS1 OPERATION | |||||
0 (0x0) | LVCMOS Clock, from STATUS0 Divider | |||||
1 (0x1) | LVCMOS Clock, from STATUS1 Divider | |||||
2 (0x2) | Normal Status Operation | |||||
3 (0x3) | STATUS1 Disabled | |||||
[1:0] | STATUS0MUX[1:0] | RW | 0x2 | Y | STATUS0 Mux Selection. The STATUS0MUX field controls the signal source for the STATUS0 Pin as described below. | |
STATUS0MUX | STATUS0 OPERATION | |||||
0 (0x0) | LVCMOS Clock, from STATUS0 Divider | |||||
1 (0x1) | LVCMOS Clock, from STATUS1 Divider | |||||
2 (0x2) | Normal Status Operation | |||||
3 (0x3) | STATUS0 Disabled |