SNAS668D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
The PDN pin (active low) can be used both as device power-down pin and to initialize the device. When this pin is pulled low, the entire device is powered down. When it is pulled high, the power-on/reset (POR) sequence is triggered and causes all registers to be set to an initial state. The initial state is determined by the device control pins as described in the Device Configuration Control section. When PDN is pulled low, I2C is disabled. When PDN is pulled high, the device power-up sequence is initiated as described in Device Power Up Sequence and Device Power Up Timing.
PDN | DEVICE OPERATION |
---|---|
0 | Device is disabled |
1 | Normal operation |