SLOS263W August   1999  – October 2014 LMV321 , LMV324 , LMV358

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics: VCC+ = 2.7 V
    6. 7.6 Electrical Characteristics: VCC+ = 5 V
    7. 7.7 Shutdown Characteristics, LMV324S: VCC+ = 2.7 V
    8. 7.8 Shutdown Characteristics, LMV324S: VCC+ = 5 V
    9. 7.9 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Operating Voltage
      2. 8.3.2 Unity-Gain Bandwidth
      3. 8.3.3 Slew Rate
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Typical Application
      1. 9.1.1 Design Requirements
      2. 9.1.2 Detailed Design Procedure
        1. 9.1.2.1 Amplifier Selection
        2. 9.1.2.2 Passive Component Selection
      3. 9.1.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
      1. 12.1.1 Trademarks
      2. 12.1.2 Electrostatic Discharge Caution
    2. 12.2 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • DGK|8
  • PW|8
  • DDU|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • 2.7-V and 5-V Performance
  • –40°C to 125°C Operation
  • Low-Power Shutdown Mode (LMV324S)
  • No Crossover Distortion
  • Low Supply Current
    • LMV321: 130 μA Typ
    • LMV358: 210 μA Typ
    • LMV324: 410 μA Typ
    • LMV324S: 410 μA Typ
  • Rail-to-Rail Output Swing
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 1000-V Charged-Device Model

2 Applications

  • Desktop PCs
  • HVAC: Heating, Ventilating, and Air Conditioning
  • Motor Control: AC Induction
  • Netbooks
  • Portable Media Players
  • Power: Telecom DC/DC Module: Digital
  • Pro Audio Mixers
  • Refrigerators
  • Washing Machines: High-End and Low-End

3 Description

The LMV321, LMV358, LMV324, and LMV324S devices are single, dual, and quad low-voltage
(2.7 V to 5.5 V) operational amplifiers with rail-to-rail output swing. These devices are the most cost-effective solutions for applications where low-voltage operation, space saving, and low cost are needed. These amplifiers are designed specifically for low-voltage (2.7 V to 5 V) operation, with performance specifications meeting or exceeding the LM358 and LM324 devices that operate from 5 V to 30 V. With package sizes down to one-half the size of the
DBV (SOT-23) package, these devices can be used for a variety of applications.

Device Information(1)

PART NUMBER PACKAGE (PIN) BODY SIZE
LMV324 SOIC (14) 8.65 mm × 3.91 mm
LMV321 SOT-23 (5) 2.90 mm × 1.60 mm
SC-70 (5) 2.00 mm × 1.25 mm
LMV358 VSSOP (8) 2.30 mm × 2.00 mm
VSSOP (8) 3.00 mm × 3.00 mm
TSSOP (8) 3.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

4 Simplified Schematic

logic_symbol_los263.gif