SLVSEB8B October 2018 – October 2018 LP5018 , LP5024
PRODUCTION DATA.
LED_CONFIG0 is shown in Figure 23 and described in Table 8.
Return to Table 4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED7_Bank_EN | LED6_Bank_EN | LED5_Bank_EN | LED4_Bank_EN | LED3_Bank_EN | LED2_Bank_EN | LED1_Bank_EN | LED0_Bank_EN |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LED7_Bank_EN | R/W | 0h | 1 = LED7 bank control mode enabled
0 = LED7 independent control mode enabled |
6 | LED6_Bank_EN | R/W | 0h | 1 = LED6 bank control mode enabled
0 = LED6 independent control mode enabled |
5 | LED5_Bank_EN | R/W | 0h | 1 = LED5 bank control mode enabled
0 = LED5 independent control mode enabled |
4 | LED4_Bank_EN | R/W | 0h | 1 = LED4 bank control mode enabled
0 = LED4 independent control mode enabled |
3 | LED3_Bank_EN | R/W | 0h | 1 = LED3 bank control mode enabled
0 = LED3 Independent control mode enabled |
2 | LED2_Bank_EN | R/W | 0h | 1 = LED2 bank control mode enabled
0 = LED2 independent control mode enabled |
1 | LED1_Bank_EN | R/W | 0h | 1 = LED1 bank control mode enabled
0 = LED1 independent control mode enabled |
0 | LED0_Bank_EN | R/W | 0h | 1 = LED0 bank control mode enabled
0 = LED0 independent control mode enabled |