SLVSEB8B October 2018 – October 2018 LP5018 , LP5024
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
LP5018 | LP5024 | |||
ADDR0 | 25 | 25 | — | I2C slave-address selection pin. This pin must not be left floating. |
ADDR1 | 26 | 26 | — | I2C slave-address selection pin. This pin must not be left floating. |
EN | 30 | 30 | I | Chip enable input pin |
IREF | 31 | 31 | — | Output current-reference global-setting pin |
NC | 19, 20, 21, 22, 23, 24 | — | — | No internal connection |
OUT0 | 1 | 1 | O | Current sink output 0. If not used, this pin can be left floating. |
OUT1 | 2 | 2 | O | Current sink output 1. If not used, this pin can be left floating. |
OUT2 | 3 | 3 | O | Current sink output 2. If not used, this pin can be left floating. |
OUT3 | 4 | 4 | O | Current sink output 3. If not used, this pin can be left floating. |
OUT4 | 5 | 5 | O | Current sink output 4. If not used, this pin can be left floating. |
OUT5 | 6 | 6 | O | Current sink output 5. If not used, this pin can be left floating. |
OUT6 | 7 | 7 | O | Current sink output 6. If not used, this pin can be left floating. |
OUT7 | 8 | 8 | O | Current sink output 7. If not used, this pin can be left floating. |
OUT8 | 9 | 9 | O | Current sink output 8. If not used, this pin can be left floating. |
OUT9 | 10 | 10 | O | Current sink output 9. If not used, this pin can be left floating. |
OUT10 | 11 | 11 | O | Current sink output 10. If not used, this pin can be left floating. |
OUT11 | 12 | 12 | O | Current sink output 11. If not used, this pin can be left floating. |
OUT12 | 13 | 13 | O | Current sink output 12. If not used, this pin can be left floating. |
OUT13 | 14 | 14 | O | Current sink output 13. If not used, this pin can be left floating. |
OUT14 | 15 | 15 | O | Current sink output 14. If not used, this pin can be left floating. |
OUT15 | 16 | 16 | O | Current sink output 15. If not used, this pin can be left floating. |
OUT16 | 17 | 17 | O | Current sink output 16. If not used, this pin can be left floating. |
OUT17 | 18 | 18 | O | Current sink output 17. If not used, this pin can be left floating. |
OUT18 | — | 19 | O | Current sink output 18. If not used, this pin can be left floating. |
OUT19 | — | 20 | O | Current sink output 19. If not used, this pin can be left floating. |
OUT20 | — | 21 | O | Current sink output 20. If not used, this pin can be left floating. |
OUT21 | — | 22 | O | Current sink output 21. If not used, this pin can be left floating. |
OUT22 | — | 23 | O | Current sink output 22. If not used, this pin can be left floating. |
OUT23 | — | 24 | O | Current sink output 23. If not used, this pin can be left floating. |
SCL | 29 | 29 | I | I2C bus clock line. If not used, this pin must be connected to GND or VCC. |
SDA | 28 | 28 | I/O | I2C bus data line. If not used, this pin must be connected to GND or VCC. |
VCAP | 32 | 32 | — | Internal LDO output pin, this pin must be connected to a 1-µF capacitor to GND. Place the capacitor as close to the device as possible. |
VCC | 27 | 27 | I | Input power. |
GND | GND | — | Exposed thermal pad also serves the ground pin for the device. |