SLOS075J November   1979  – January 2015 NE5532 , NE5532A , SA5532 , SA5532A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Operating Characteristics
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Unity-Gain Bandwidth
      2. 8.3.2 Common-Mode Rejection Ratio
      3. 8.3.3 Slew Rate
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Typical Application
      1. 9.1.1 Design Requirements
      2. 9.1.2 Detailed Design Procedure
        1. 9.1.2.1 Amplifier Selection
        2. 9.1.2.2 Passive Component Selection
      3. 9.1.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
      1. 12.1.1 Trademarks
      2. 12.1.2 Electrostatic Discharge Caution
    2. 12.2 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Equivalent Input Noise Voltage:
    5 nV/√Hz Typ at 1 kHz
  • Unity-Gain Bandwidth: 10 MHz Typ
  • Common-Mode Rejection Ratio: 100 dB Typ
  • High DC Voltage Gain: 100 V/mV Typ
  • Peak-to-Peak Output Voltage Swing 26 V Typ With VCC± = ±15 V and RL = 600 Ω
  • High Slew Rate: 9 V/μs Typ

2 Applications

  • AV Receivers
  • Embedded PCs
  • Netbooks
  • Video Broadcasting and Infrastructure: Scalable Platforms
  • DVD Recorders and Players
  • Multichannel Video Transcoders
  • Pro Audio Mixers

3 Description

The NE5532, NE5532A, SA5532, and SA5532A devices are high-performance operational amplifiers combining excellent DC and AC characteristics. They feature very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, high slew rate, input-protection diodes, and output short-circuit protection. These operational amplifiers are compensated internally for unity-gain operation. These devices have specified maximum limits for equivalent input noise voltage.

Device Information(1)

PART NUMBER PACKAGE (PIN) BODY SIZE (NOM)
NE5532x, SA5532x SOIC (8) 4.90 mm × 3.91 mm
NE5532x, SA5532x PDIP (8) 9.81 mm × 6.35 mm
NE5532x SO (8) 6.20 mm × 5.30 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

4 Simplified Schematic

layout1.gif