SLLSEK1B July 2014 – March 2018 ONET2804T
PRODUCTION DATA.
The IC dimensions are shown in Figure 46, and the pad locations are provided in Table 29. The device is designed for wire bonding not flip chip.
Die Thickness: 203 ± 13 μm
Pad Dimensions: 105 μm x 65 μm
Die Size: 3250 μm ±40µm x 1450 μm ±40µm
PAD | COORDINATES
(Referenced to Pad 1) |
SYMBOL | TYPE | DESCRIPTION | |
---|---|---|---|---|---|
x (µm) | y (µm) | ||||
1 | 0 | 0 | VCCO1 | Supply | 3.3V supply voltage |
2 | 0 | –94 | VCCO2 | Supply | 3.3V supply voltage |
3 | 0 | –188 | VCCI2 | Supply | 3.3V supply voltage |
4 | 0 | –282 | VCCI1 | Supply | 3.3V supply voltage |
5 | 0 | –376 | I2CENA | Digital input | I2C Enable |
6 | 0 | –470 | AMPL | Digital input | Amplitude control |
7 | 0 | –580 | RATE | Digital input | Rate selection |
8 | 0 | –704 | GAIN | Digital input | Gain control |
9 | 0 | –814 | RSSI1 | Analog output | Receive signal strength indicator for channel 1 |
10 | 0 | –908 | RSSI2 | Analog output | Receive signal strength indicator for channel 2 |
11 | 180 | –1110 | GND | Supply | Circuit ground |
12 | 290 | –1110 | FILTER1 | Analog output | Bias voltage for photodiode 1 |
13 | 400 | –1110 | IN1 | Analog input | TIA input for channel 1 |
14 | 510 | –1110 | FILTER1 | Analog output | Bias voltage for photodiode 1 |
15 | 620 | –1110 | GND | Supply | Circuit ground |
16 | 720 | –1110 | NC | No connect | Do not connect |
17 | 829 | –1110 | NC | No connect | Do not connect |
18 | 929 | –1110 | GND | Supply | Circuit ground |
19 | 1039 | –1110 | FILTER2 | Analog output | Bias voltage for photodiode 2 |
20 | 1149 | –1110 | IN2 | Analog input | TIA input for channel 2 |
21 | 1259 | –1110 | FILTER2 | Analog output | Bias voltage for photodiode 2 |
22 | 1369 | –1110 | GND | Supply | Circuit ground |
23 | 1469 | –1110 | NC | No connect | Do not connect |
24 | 1580 | –1110 | NC | No connect | Do not connect |
25 | 1680 | –1110 | GND | Supply | Circuit ground |
26 | 1790 | –1110 | FILTER3 | Analog output | Bias voltage for photodiode 3 |
27 | 1900 | –1110 | IN3 | Analog input | TIA input for channel 3 |
28 | 2010 | –1110 | FILTER3 | Analog output | Bias voltage for photodiode 3 |
29 | 2120 | –1110 | GND | Supply | Circuit ground |
30 | 2239 | –1110 | NC | No connect | Do not connect |
31 | 2329 | –1110 | NC | No connect | Do not connect |
32 | 2429 | –1110 | GND | Supply | Circuit ground |
33 | 2539 | –1110 | FILTER4 | Analog output | Bias voltage for photodiode 4 |
34 | 2649 | –1110 | IN4 | Analog input | TIA input for channel 4 |
35 | 2759 | –1110 | FILTER4 | Analog output | Bias voltage for photodiode 4 |
36 | 2869 | –1110 | GND | Supply | Circuit ground |
37 | 3051 | –908 | RSSI3 | Analog output | Receive signal strength indicator for channel 3 |
38 | 3051 | –814 | RSSI4 | Analog output | Receive signal strength indicator for channel 4 |
39 | 3051 | –704 | SDA | Digital in/out | 2-wire data |
40 | 3051 | –579 | SCL | Digital input | 2-wire clock |
41 | 3051 | –470 | TRSH | Digital input | Input threshold control (cross-point) |
42 | 3051 | –376 | NC | No connect | Do not connect |
43 | 3051 | –282 | VCCI4 | Supply | 3.3V supply voltage |
44 | 3051 | –188 | VCCI3 | Supply | 3.3V supply voltage |
45 | 3051 | –94 | VCCO3 | Supply | 3.3V supply voltage |
46 | 3051 | 0 | VCCO4 | Supply | 3.3V supply voltage |
47 | 2888 | 140 | GND | Supply | Circuit ground |
48 | 2799 | 140 | GND | Supply | Circuit ground |
49 | 2699 | 140 | OUT4– | Analog output | Inverted data output for channel 4 |
50 | 2599 | 140 | OUT4+ | Analog output | Non-inverted data output for channel 4 |
51 | 2499 | 140 | GND | Supply | Circuit ground |
52 | 2410 | 140 | GND | Supply | Circuit ground |
53 | 2322 | 140 | ADR1 | Digital input | 2-wire address bit 1 control |
54 | 2228 | 140 | ADR0 | Digital input | 2-wire address bit 0 control |
55 | 2139 | 140 | GND | Supply | Circuit ground |
56 | 2050 | 140 | GND | Supply | Circuit ground |
57 | 1950 | 140 | OUT3- | Analog output | Inverted data output for channel 3 |
58 | 1850 | 140 | OUT3+ | Analog output | Non-inverted data output for channel 3 |
59 | 1750 | 140 | GND | Supply | Circuit ground |
60 | 1661 | 140 | GND | Supply | Circuit ground |
61 | 1572 | 140 | NC | No connect | Do not connect |
62 | 1477 | 140 | NC | No connect | Do not connect |
63 | 1388 | 140 | GND | Supply | Circuit ground |
64 | 1299 | 140 | GND | Supply | Circuit ground |
65 | 1199 | 140 | OUT2– | Analog output | Inverted data output for channel 2 |
66 | 1099 | 140 | OUT2+ | Analog output | Non-inverted data output for channel 2 |
67 | 999 | 140 | GND | Supply | Circuit ground |
68 | 910 | 140 | GND | Supply | Circuit ground |
69 | 821 | 140 | NC | No connect | Do not connect |
70 | 728 | 140 | NRESET | Digital input | 2-wire negative reset |
71 | 639 | 140 | GND | Supply | Circuit ground |
72 | 550 | 140 | GND | Supply | Circuit ground |
73 | 450 | 140 | OUT1– | Analog output | Inverted data output for channel 1 |
74 | 350 | 140 | OUT1+ | Analog output | Non-inverted data output for channel 1 |
75 | 250 | 140 | GND | Supply | Circuit ground |
76 | 161 | 140 | GND | Supply | Circuit ground |