SBOS900B September 2018 – June 2019 OPA2156
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage, PMOS | ±25 | ±200 | µV | |||
TA = –40°C to +85°C | ±300 | µV | |||||
TA = –40°C to +125°C | See Typical Characteristics | ||||||
VOS | Input offset voltage, NMOS | VCM = (V+) – 1.25 V | ±0.25 | ±3 | mV | ||
VCM = (V+) – 1.25 V, TA = –40°C to +125°C (SOIC) | ±5 | mV | |||||
VCM = (V+) – 1.25 V, TA = –40°C to +105°C (MSOP) | |||||||
dVOS/dT | Input offset voltage drift | PMOS, SOIC | TA = –40°C to +125°C | ±0.5 | ±3 | µV/°C | |
PMOS, MSOP | TA = –40°C to +105°C | ||||||
NMOS, VCM = (V+) – 1.25 V | TA = –40°C to +125°C | ±1 | |||||
PSRR | Power-supply rejection ratio | ±0.3 | ±4.5 | µV/V | |||
TA = –40°C to +125°C (SOIC) | ±5 | ||||||
TA = –40°C to +105°C (MSOP) | |||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | SOIC | ±5 | ±40 | pA | ||
MSOP | ±5 | ±80 | pA | ||||
TA = –40°C to +85°C (SOIC) | ±1.5 | nA | |||||
TA = –40°C to +85°C (MSOP) | ±15 | nA | |||||
TA = –40°C to +125°C | See Typical Characteristics | nA | |||||
IOS | Input offset current | ±2 | ±40 | pA | |||
TA = –40°C to +85°C (SOIC) | ±1.5 | nA | |||||
TA = –40°C to +85°C (MSOP) | ±2.5 | nA | |||||
TA = –40°C to +125°C | See Typical Characteristics | nA | |||||
NOISE | |||||||
En | Input voltage noise | (V–) < VCM < (V+) – 2.25 V | f = 0.1 Hz to 10 Hz | 1.9 | µVPP | ||
(V+) – 1.25 V < VCM < (V+) | f = 0.1 Hz to 10 Hz | 3.4 | |||||
en | Input voltage noise density | (V–) < VCM < (V+) – 2.25 V | f = 100 Hz | 12.0 | nV/√Hz | ||
f = 1 kHz | 4 | ||||||
f = 10 kHz | 3.0 | ||||||
en | Input voltage noise density | (V+) – 1.25 V < VCM < (V+) | f = 100 Hz | 13.0 | |||
f = 1 kHz | 9.7 | ||||||
f = 10 kHz | 4.0 | ||||||
in | Input current noise density | f = 1 kHz | 19 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
CMRR | Common-mode rejection ratio, PMOS | (V–) < VCM < (V+) – 2.25 V, VS = ±18 V | 106 | 120 | dB | ||
CMRR | Common-mode rejection ratio, PMOS | TA = –40°C to +125°C (SOIC) | 100 | ||||
CMRR | Common-mode rejection ratio, PMOS | TA = –40°C to +105°C (MSOP) | |||||
CMRR | Common-mode rejection ratio, NMOS | (V+) – 1.25 V < VCM < (V+), VS = ±18 V | 82 | 120 | |||
CMRR | Common-mode rejection ratio, NMOS | TA = –40°C to +125°C (SOIC) | 74 | ||||
CMRR | Common-mode rejection ratio, NMOS | TA = –40°C to +105°C (MSOP) | |||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 100 || 9.1 | MΩ || pF | ||||
ZIC | Common-mode | 6 || 1.9 | 1012Ω || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 0.6 V < VO < (V+) – 0.6 V, VS = ±18 V (SOIC) | 130 | 154 | dB | ||
(V–) + 0.6 V < VO < (V+) – 0.6 V, VS = ±18 V (MSOP) | 128 | 154 | |||||
TA = –40°C to +85°C | 126 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Unity gain bandwidth | 20 | MHz | ||||
Gain bandwidth product | G = 100 | 25 | MHz | ||||
SR | Slew rate | VS = ±18 V, G = –1, 10-V step | 40 | V/µs | |||
ts | Settling time | To 0.01%, CL = 20 pF | VS = ±18 V, G = –1, 10-V step | 600 | ns | ||
tOR | Overload recovery time | G = –10 | 100 | ns | |||
THD+N | Total harmonic distortion + noise | G = 1, f = 1 kHz, VO = 3.5 VRMS | –132 | dB | |||
0.000025% | |||||||
G = 1, f = 20 kHz, VO = 3.5 VRMS | –126 | dB | |||||
0.00005% | |||||||
Crosstalk | dc | 150 | dB | ||||
f = 100 kHz | 120 | dB | |||||
OUTPUT | |||||||
VO | Voltage output swing from power supply | 200 | 250 | mV | |||
ISC | Short-circuit current | VS = ±18 V | 100 | mA | |||
CL | Capacitive load drive | See Typical Characteristics | pF | ||||
ZO | Open-loop output impedance | f = 1 MHz, IO = 0 A | 25 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 A | 4.4 | 5.2 | mA | ||
TA = –40°C to +125°C (SOIC) | 5.2 | mA | |||||
TA = –40°C to +105°C (MSOP) | mA | ||||||
TEMPERATURE | |||||||
Thermal protection | 170 | °C | |||||
Thermal hysteresis | 15 | °C |