SBOS872A May   2018  – June 2018 OPA521

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      OPA521 Block Diagram
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
    6. 6.6 Electrical Characteristics: Digital
    7. 6.7 Electrical Characteristics: Power Supply
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 IQSET Pin
      2. 7.3.2 EN Pin
      3. 7.3.3 ILIM Pin Current Limiting
      4. 7.3.4 IFLAG and TFLAG Pins
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Interfacing the OPA521 to the AC Mains
          1. 8.2.2.1.1 Low-Voltage Capacitor
          2. 8.2.2.1.2 High-Voltage Capacitor
          3. 8.2.2.1.3 Inductor
          4. 8.2.2.1.4 Line Coupling Transformer
        2. 8.2.2.2 Circuit Protection
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Thermal Considerations
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The OPA521 is a line-driver power amplifier that aligns with the power-line communications (PLC) conducted emissions requirements in CENELEC bands A, B, C, and D and ARIB STD-T84 and FCC Part 15. This device supplies up to 2.5 A on high-current, low-impedance lines with reactive loads. With optimized internal protection structure, the OPA521 uses minimal external protection components that enable cost- and space-effective systems.

The OPA521 gives a closed-loop gain of –7 V/V with 3.8-MHz of bandwidth. The monolithic integrated circuit gives high reliability in power-line communication applications.

The OPA521 line driver operates with a single supply from 7 V to 24 V. At a typical load current (IOUT = 2.5 A, maximum), a wide output swing gives a 10-VPP capability with a nominal 24-V supply.

The device has protection against overtemperature and short-circuit conditions. Fault detection flags show current and thermal limits. A shutdown pin is available, which places the device into a low-power state that consumes 58 µA (typical).

The OPA521 is available in a surface-mount, 5-mm × 5-mm, 20-pin VQFN (RGW) package. The device operates over the extended industrial junction temperature range of –40°C to +125°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
OPA521 VQFN (20) 5.00 mm × 5.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.