SBOS872A May 2018 – June 2018 OPA521
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DIGITAL INPUTS (ENABLE, IQSET) | |||||||
Leakage input current | GND ≤ VIN ≤ 3.3 | –1 | 0.01 | 1 | µA | ||
VIH | High-level input voltage | 2 | 3.3 | V | |||
VIL | Low-level input voltage | GND | 0.8 | V | |||
EN pin function (active high) | EN pin high | 2 < EN < 3.3 | Device in normal operation | ||||
EN pin low | EN < 0.8 | Device in shutdown | |||||
IQSET pin function (active high) | IQSET pin high | IQSET > 2 | Device in FCC/ARIB mode (IQ = 78 mA (typ)) | ||||
IQSET pin low | IQSET < 0.8 | Device in CENELEC mode (IQ = 51 mA (typ)) | |||||
DIGITAL OUTPUTS (TFLAG, IFLAG) | |||||||
IOH | High-level output current | VOH = 3.3 V | 1 | µA | |||
VOL | Low-level output voltage | IOL = 4 mA | 0.4 | V | |||
IOL | Low-level output current | VOL = 400 mV | 4 | mA | |||
TFLAG (active high, open-drain) | TFLAG pin high | TFLAG sink high < 1 µA | Device is in thermal shutdown | ||||
TFLAG pin low | TFLAG < 0.4 V | Device is not in thermal shutdown | |||||
IFLAG (active high, open-drain) | IFLAG pin high | IFLAG sink high < 1 µA | Device is in current limit | ||||
IFLAG pin low | IFLAG < 0.4 V | Device is not in current limit | |||||
SHUTDOWN MODE TIMING | |||||||
Enable time | SD pin transitions from low to high | 3 | ms | ||||
Disable time | SD pin transitions from high to low | 2 | ms |