SBOS872A May 2018 – June 2018 OPA521
PRODUCTION DATA.
When the transmitter is not in use, the output is disabled and placed in a high-impedance state when the EN pin decreases. For typical operation, connect the EN pin to 3.3 V. In disabled mode, the entire device draws 58 μA (typical) of current.