SCPS121H January 2005 – February 2020 PCF8575
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
fscl | I2C clock frequency | 400 | kHz | ||
tsch | I2C clock high time | 0.6 | μs | ||
tscl | I2C clock low time | 1.3 | μs | ||
tsp | I2C spike time | 50 | ns | ||
tsds | I2C serial data setup time | 100 | ns | ||
tsdh | I2C serial data hold time | 0 | ns | ||
ticr | I2C input rise time | 20 + 0.1Cb(1) | 300 | ns | |
ticf | I2C input fall time | 20 + 0.1Cb(1) | 300 | ns | |
tocf | I2C output fall time | 10-pF to 400-pF bus | 300 | ns | |
tbuf | I2C bus free time between Stop and Start | 1.3 | μs | ||
tsts | I2C start or repeated Start condition setup | 0.6 | μs | ||
tsth | I2C start or repeated Start condition hold | 0.6 | μs | ||
tsps | I2C Stop condition setup | 0.6 | μs | ||
tvd | Valid-data time | SCL low to SDA output valid | 1.2 | μs | |
Cb | I2C bus capacitive load | 400 | pF |