SLLSFE2 June 2019 SN65HVDA1040B-Q1
PRODUCTION DATA.
INPUTS | OUTPUTS | BUS STATE | ||
---|---|---|---|---|
TXD | STB | CANH | CANL | |
L | L | H | L | Dominant |
H | L | Z | Z | Recessive |
Open | L | Z | Z | Recessive |
X | H or Open | Y | Y | Recessive |
DIFFERENTIAL INPUTS
VID = V(CANH) – V(CANL) |
STB | OUTPUT
RXD |
BUS STATE |
---|---|---|---|
VID ≥ 0.9 V | L | L | Dominant |
VID ≥ 1.15 V | H or Open | L | Dominant |
0.5 V < VID < 0.9 V | X | ? | ? |
VID ≤ 0.5 V | X | H | Recessive |
Open | X | H | Recessive |