SCLS252N October 1995 – February 2018 SN54AHCT240 , SN74AHCT240
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This device uses CMOS technology and has balanced output drive. Care should be taken to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive will also create fast edges into light loads; therefore, routing and load conditions should be considered to prevent ringing.