SCLS252N October 1995 – February 2018 SN54AHCT240 , SN74AHCT240
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Unless otherwise noted, all input pulses are supplied by generators having the following characteristics:
NOTE
All parameters and waveforms are not applicable to all devices.
TEST | S1 |
---|---|
tPLH(1), tPHL(1) | Open |
tPLZ(3), tPZL(2) | VCC |
tPHZ(3), tPZH(2) | GND |
Open drain | VCC |