SCES551E February 2004 – November 2015 SN74AVC16T245
PRODUCTION DATA.
This 16-bit noninverting bus transceiver uses two separate configurable power-supply rails. The SN74AVC16T245 device is optimized to operate with VCCA/VCCB set at 1.4 V to 3.6 V. The device is operational with VCCA/VCCB as low as 1.2 V. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.2 V to 3.6 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes.
The SN74AVC16T245 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the outputs so the buses effectively are isolated.
The SN74AVC16T245 control pins (1DIR, 2DIR, 1OE, and 2OE) are supplied by VCCA.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AVC16T245 | TSSOP (48) | 12.50 mm × 6.10 mm |
TVSOP (48) | 9.70 mm × 4.40 mm | |
BGA MICROSTAR JUNIOR (56) |
7.00 mm × 4.50 mm |