SCES878 March 2019 SN74AXCH4T245
PRODUCTION DATA.
The SN74AXCH4T245 device can support high data-rate applications. The translated signal data rate can be up to 380 Mbps when the signal is translated from 1.8 V to 3.3 V.