SCES221S April 1999 – November 2016 SN74LVC1G80
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1G80 is a single positive-edge-trigger D-type flip-flop. Data at the input (D) is transferred to the output (Q) on the positive-going edge of the clock pulse when the setup time requirement is met. Because the clock triggering occurs at a voltage level, it is not directly related to the rise time of the clock pulse. This allows for data at the input to be changed without affecting the level at the output, following the hold-time interval.
This device has a wide operating VCC range of 1.65 V to 5.5 V. The wide operating range allows for a broad range of systems the device can be used in. The output can handle This device is full specified for partial-power-down applications. When VCC = 0, the Ioff circuitry disables the outputs, preventing damaging current backflow through the device.
Table 1 lists the functional modes of the SN74LVC1G80.
INPUTS | OUTPUT Q |
|
---|---|---|
CLK | D | |
↑ | H | L |
↑ | L | H |
L | X | Q0 |