SCES324Q July 2001 – January 2019 SN74LVC2G53
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
A high-level voltage applied to INH disables the switches. When INH is low, signals can pass from A to Y or Y to A. Low ON-resistance of 6.5 Ω at 4.5-V VCC is ideal for analog signal conditioning systems. The control signals can accept voltages up to 5.5 V without VCC connected in the system. Combination of lower tpd of 0.8 ns at 3.3 V and low enable and disable time make this part suitable for high-speed signal switching applications.