SLAS965D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
3 | 0x03 | RSV | RSV | RSV | RQML | RSV | RSV | RSV | RQMR |
Reset Value | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
RQML | Mute Left Channel | ||||||||
This bit issues soft mute request for the left channel. The volume will be smoothly ramped down/up to avoid pop/click noise. | |||||||||
Default value: 0 | |||||||||
0: Normal volume | |||||||||
1: Mute | |||||||||
RQMR | Mute Right Channel | ||||||||
This bit issues soft mute request for the right channel. The volume will be smoothly ramped down/up to avoid pop/click noise. | |||||||||
Default value: 0 | |||||||||
0: Normal volume | |||||||||
1: Mute |