SLAS965D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
8 | 0x08 | RSV | RSV | G3OE | MUTEOE | G1OE | G2OE | RSV | RSV |
Reset Value | 0 | 0 | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
G3OE | GPIO3 Output Enable | ||||||||
This bit sets the direction of the GPIO3 pin | |||||||||
Default value: 0 | |||||||||
0: GPIO3 is input | |||||||||
1: GPIO3 is output | |||||||||
MUTEOE | MUTE Control Enable | ||||||||
This bit enables MUTE of speaker amplifier | |||||||||
Default value: 0 | |||||||||
0: MUTE control disable | |||||||||
1: MUTE control enable | |||||||||
G1OE | GPIO1 Output Enable | ||||||||
This bit sets the direction of the GPIO1 pin | |||||||||
Default value: 0 | |||||||||
0: GPIO1 is input | |||||||||
1: GPIO1 is output | |||||||||
G2OE | GPIO2 Output Enable | ||||||||
This bit sets the direction of the GPIO2 pin | |||||||||
Default value: 0 | |||||||||
0: GPIO2 is input | |||||||||
1: GPIO2 is output |