SLOSE32A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
Part Number | Channel Count | Power-Supply Voltage Range | Channel Current Limit (Typ) | Output Power per channel / 10% THD | |||
---|---|---|---|---|---|---|---|
4 Ω / BTL
14.4 V |
4 Ω / BTL
Max Voltage |
2 Ω / BTL
14.4 V |
2 Ω / PBTL
Max Voltage |
||||
TAS6424-Q1 | 4 | 4.5 V to 26.4 V | 6.5 A | 27 W | 75 W at 25 V | 45 W | 150 W at 25 V |
TAS6424M-Q1 | 4 | 4.5 V to 18 V | 6.5 A | 27 W | 45 W at 18 V | 45 W | 80 W at 18 V |
TAS6424L-Q1 | 4 | 4.5 V to 18 V | 4.8 A | 27 W | 45 W at 18 V | 27 W | 80 W at 18 V |
TAS6422-Q1 | 2 | 4.5 V to 26.4 V | 6.5 A | 27 W | 75 W at 25 V | 45 W | 150 W at 25 V |
TAS6421-Q1 | 1 | 4.5 V to 26.4 V | 6.5 A | 27 W | 75 W at 25 V | 45 W | N/A |