SLOSE32A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The first stage to determine the AC phase is to utilize the built-in loopback mode to determine the reference value for the phase measurement. This reference nullifies any phase offset in the device and measure only the phase of the load.
For loopback delay detection, use the following test procedure:
When the test is complete, the channel reporting register indicates the status change from the AC diagnostic mode to the Hi-Z state. The detected impedance is stored in the appropriate I2C register.