SLOSE32A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The Miscellaneous Control 3 register is shown in Figure 59 and described in Table 32.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLEAR FAULT | TDM SLOT SIZE | MASK ILIMIT WARNING | RESERVED | OTSD AUTO RECOVERY | RESERVED | ||
R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CLEAR FAULT | R/W | 0 |
0: Normal operation 1: Clear fault |
6 | TDM SLOT SIZE | R/W | 0 |
0: TDM slot size is 24-bit or 32-bit 1: TDM slot size is 16-bit |
5 | MASK ILIMIT WARNING | R/W | 0 |
0: Report ILIMIT on the WARN pin 1: Do not report ILIMIT on the WARN pin |
4 | RESERVED | R/W | 0 | RESERVED |
3 | OTSD AUTO RECOVERY | R/W | 0 |
0: OTSD is latched 1: OTSD is auto-recovery |
2–0 | RESERVED | R/W | 000 | RESERVED |