SLOSE32A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The Miscellaneous Control 4 register is shown in and described in Table 37.
0: All other MCLK/BCLK frequency / phase use cases
1: Inverted MCLK/BCLK phase relationship when MCLK/BCLK run at the same frequency
000: 3.7 Hz
001: 7.4 Hz
010: 15 Hz
011: 30 Hz
100: 59 Hz
101: 118 Hz
110: 235 Hz
111: 463 Hz