SLLSEZ4A August 2019 – November 2019 TCAN4551-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS (1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CAN DRIVER ELECTRICAL CHARACTERISTICS | ||||||
VO(D) | Bus output voltage (dominant) CANH | See Figure 4 and Figure 5, TXD_INT = 0 V, EN = 0 V, 50 Ω ≤ RL ≤ 65 Ω, CL = open, RCM = open | 2.75 | 4.5 | V | |
Bus output voltage (dominant) CANL | 0.5 | 2.25 | V | |||
VO(R) | Bus output voltage (recessive) | See Figure 2 and Figure 5, TXD_INT = VIO, RL = open (no load), RCM = open | 2 | 2.5 | 3 | V |
V(DIFF) | Maximum differential voltage rating | See Figure 2 and Figure 5 | –5.0 | 10 | V | |
VO(STB) | Bus output voltage (Standby Mode) CANH | See Figure 2 and Figure 5, TXD_INT = VIO, RL = open (no load), RCM = open | –0.1 | 0.1 | V | |
Bus output voltage (Standby Mode) CANL | –0.1 | 0.1 | V | |||
Bus output voltage (Standby Mode) CANH - CANL | –0.2 | 0.2 | V | |||
VOD(D) | Differential output voltage (dominant) | See Figure 2 and Figure 5, TXD_INT = 0 V, 50 Ω ≤ RL ≤ 65 Ω, CL = open, RCM = open | 1.5 | 3 | V | |
See Figure 2 and Figure 5, TXD_INT = 0 V, 45 Ω ≤ RL ≤ 70 Ω, CL = open, RCM = open | 1.4 | 3 | V | |||
See Figure 2 and Figure 5, TXD_INT = 0 V, RL = 2.24 kΩ, CL = open, RCM = open | 1.5 | 5 | V | |||
VOD(R) | Differential output voltage (recessive) | See Figure 2 and Figure 5, TXD_INT = VIO, RL = 60 Ω, CL = open, RCM = open | –120 | 12 | mV | |
See Figure 2 and Figure 5, TXD_INT = VIO, RL = open (no load), CL = open, RCM = open | –50 | 50 | mV | |||
VSYM | Output symmetry (dominant or recessive)
( VO(CANH) + VO(CANL)) / VCC |
See Figure 2 and Figure 5, RL = 60 Ω, CL = open, RCM = open, C1 = 4.7 nF, TXD_INT - 250 kHZ, 1 MHz | 0.9 | 1.1 | V/V | |
VSYM_DC | Output symmetry (dominant or recessive) (VCC – VO(CANH) – VO(CANL)) with a frequency that corresponds to the highest bit rate for which the HS-PMA implementation is intended, however, at most 1 MHz (2 Mbit/s) | See Figure 2 and Figure 5, RL = 60 Ω, CL = open, RCM = open, C1 = 4.7 nF | –300 | 300 | mV | |
IOS_DOM | Short-circuit steady-state output current, dominant | See Figure 2 and Figure 9, -3.0 V ≤ VCANH ≤ 18.0 V, CANL = open, TXD_INT = 0 V | –100 | mA | ||
See Figure 2 and Figure 9, -3.0 V ≤ VCANL ≤+18.0 V, CANH = open, TXD_INT = 0 V | 100 | mA | ||||
IOS_REC | Short-circuit steady-state output current, recessive | See Figure 2 and Figure 9, – 27 V ≤ VBUS ≤ 32 V, VBUS = CANH = CANL | –5 | 5 | mA | |
CAN RECEIVER ELECTRICAL CHARACTERISTICS | ||||||
VITdom | Receiver dominant state differential input voltage range, bus biasing active | -12.0 V ≤ VCANL ≤ +12.0 V
-12.0 V ≤ VCANH ≤ +12.0 V See Figure 6, Table 2 |
0.9 | 8 | V | |
VITrec | Receiver recessive state differential input voltage range bus biasing active | –3.0 | 0.5 | V | ||
VHYS | Hysteresis voltage for input-threshold, normal modes | See Figure 6, Table 2 | 120 | mV | ||
VIT(ENdom) | Receiver dominant state differential input voltage range, bus biasing inactive (VDiff) | -12.0 V ≤ VCANL ≤ +12.0 V
-12.0 V ≤ VCANH ≤ +12.0 V See Figure 6, Table 2 |
1.15 | 8 | V | |
VIT(ENrec) | Receiver recessive state differential input voltage range, bus biasing inactive (VDiff) | -12.0 V ≤ VCANL ≤ +12.0 V
-12.0 V ≤ VCANH ≤ +12.0 V See Figure 6, Table 2 |
–3 | 0.4 | V | |
VCM | Common mode range: normal | See Figure 6, Table 2 | –12 | 12 | V | |
VCM(EN) | Common mode range: standby mode | See Figure 6, Table 2 | –12 | 12 | V | |
IIOFF(LKG) | Power-off (unpowered) bus input leakage current | VCANH = VCANL = 5 V, Vsup to GND via 0 Ω and 47 kΩ resistor | 5 | µA | ||
CI | Input capacitance to ground (CANH or CANL) | 25 | pF | |||
CID | Differential input capacitance | 14 | pF | |||
RID | Differential input resistance | TXD_INT = VCCINT, normal mode: -2.0 V ≤ VCANH ≤+7.0 V; -2.0 V ≤VCANL ≤ + 7.0 V | 60 | 100 | kΩ | |
RIN | Single ended Input resistance (CANH or CANL) | -2.0 V ≤ VCANH ≤+7.0 V; -2.0 V ≤VCANL ≤ + 7.0 V | 30 | 50 | kΩ | |
RIN(M) | Input resistance matching: [1 – (RIN(CANH) / (RIN(CANL))] × 100% | VCANH = VCANL = 5.0 V | –1 | 1 | % | |
VCCFLTR TERMINAL | ||||||
VMEASURE | Voltage measured at VCCFLTR terminal | 4.75 | 5 | 5.25 | V | |
FLTR TERMINAL | ||||||
VMEASURE | Voltage measured at FLTR pin | 1.5 | V | |||
C(FLTR) | Filter pin capacitor | External filter capacitor | 300 | 330 | nF | |
INH OUTPUT TERMINAL (HIGH VOLTAGE OUTPUT) | ||||||
ΔVH | High-level voltage drop INH with respect to VSUP | IINH = - 0.5 mA | 0.5 | 1 | V | |
ILKG(INH) | Leakage current | INH = 0 V, Sleep Mode | –0.5 | 0.7 | µA | |
WAKE INPUT TERMINAL (HIGH VOLTAGE INPUT) | ||||||
VIH | High-level input voltage | Standby mode, WAKE pin enabled | VSUP–2 | V | ||
VIL | Low-level input voltage | Standby mode, WAKE pin enabled | VSUP–3 | V | ||
IIH | High-level input current | WAKE = VSUP–1 V | –25 | –15 | µA | |
IIL | Low-level input current | WAKE = 1 V | 15 | 25 | µA | |
tWAKE | WAKE filter time | Wake up filter time from a wake edge on WAKE; standby, sleep mode | 50 | µs | ||
SDI, SCK, GPO1 INPUT TERMINALS | ||||||
VIH | High-level input voltage | 0.7 | VIO | |||
VIL | Low-level input voltage | 0.3 | VIO | |||
IIH | High-level input leakage current | Inputs = VIO = 5.25 V | –1 | 1 | µA | |
IIL | Low-level input leakage current | Inputs = 0 V, VIO = 5.25 V | –100 | –5 | µA | |
CIN | Input capacitance | 18 MHz | 10 | 12 | pF | |
ILKG(OFF) | Unpowered leakage current (SDI and SCK only) | Inputs = 5.25 V, VIO = VSUP = 0 V | –1 | 1 | µA | |
nCS INPUT TERMINAL | ||||||
VIH | High-level input voltage | 0.7 | VIO | |||
VIL | Low-level input voltage | 0.3 | VIO | |||
IIH | High-level input leakage current | nCS = VIO = 5.25 V | –1 | 1 | µA | |
IIL | Low-level input leakage current | nCS = VIO = 5.25 V | –50 | –5 | µA | |
ILKG(OFF) | Unpowered leakage current | nCS = 5.25 V, VIO = VSUP = 0 V | –1 | 1 | µA | |
RST INPUT TERMINAL | ||||||
VIH | High-level input voltage | 0.7 | VIO | |||
VIL | Low-level input voltage | 0.3 | VIO | |||
IIH | High-level input leakage current | RST = VIO = 5.25 V | 1 | 10 | µA | |
IIL | Low-level input leakage current | RST = 0 V | –1 | 1 | µA | |
ILKG(OFF) | Unpowered leakage current | RST = VIO, VSUP = 0 V | –7.5 | 7.5 | µA | |
tPULSE_WIDTH | Width of the input pulse | 30 | µs | |||
SDO, GPO1, GPO2 OUTPUT TERMINAL; nINT (OPEN DRAIIN) and nWKRQ (WHEN PROGRAMMED TO WORK OFF OF VIO AND IS OPEN DRAIN) | ||||||
VOH | High-level output voltage | 0.8 | VIO | |||
VOL | Low-level output voltage | 0.2 | VIO | |||
nWKRQ OUTPUT TERMINAL (DEFAULT INTERNAL VOLTAGE RAIL) | ||||||
VOH | High-level output voltage | Default value when based upon internal voltage rail | 2.8 | 3.6 | V | |
VOL | Low-level output voltage | Default value when based upon internal voltage rail | 0.7 | V | ||
OSC1 TERMINAL AND CRYSTAL SPECIFICATION | ||||||
VIH | High-level input voltage | 0.85 | 1.10 | VIO | ||
VIL | Low-level input voltage | 0.3 | VIO | |||
FOSC1 | Clock-In frequency tolerance , see section Crystal and Clock Input Requirements | 20 MHz | –0.5 | 0.5 | % | |
FOSC1 | Clock-In frequency tolerance, see section Crystal and Clock Input Requirements | 40 MHz | –0.5 | 0.5 | % | |
tDC | Input duty cycle | 45 | 55 | % | ||
ESR | Crystal ESR for load capacitance (2) | 60 | Ω |