SLLSEZ4A August 2019 – November 2019 TCAN4551-Q1
PRODUCTION DATA.
A brownout condition takes place when VSUP ramps down below the minimum recommended operation conditions and then ramps back above the recommended operating conditions. Figure 105 provides the behavior of the INH pin based upon process, voltage and temperature during this condition. Once VSUP drops below the digital core going into reset, the device will have to be reprogrammed as all registers will be set back to default.