SLLSEZ4A August 2019 – November 2019 TCAN4551-Q1
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VSUP | Supply voltage | 5.5 | 30 | V | |
VIO | Logic pin supply voltage | 1.71 | 5.25 | V | |
IOH(DO) | Digital terminal high-level output current | –2 | mA | ||
IOL(DO) | Digital terminal low-level output current | 2 | mA | ||
IO (INH) | INH output current | 1 | mA | ||
C(FLTR) | Filter pin capacitance See Power Supply Recommendations | 300 | nF | ||
C(VCCFLTR) | Internal 5 V regulator filter capacitance See Power Supply Recommendations | 10 | µF | ||
CWAKE | External WAKE pin capacitance | 10 | nF | ||
TSDR | Thermal shutdown rising | 160 | ℃ | ||
TSDF | Thermal shutdown falling | 150 | ℃ | ||
TSD(HYS) | Thermal shutdown hysteresis | 10 | ℃ |