SLLSEZ4A August 2019 – November 2019 TCAN4551-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ISUP | Supply current, normal mode | Dominant | See Figure 4 RL = 60 Ω, CL = open. typical bus load. | 80 | mA | ||
See Figure 4 RL = 50 Ω, CL = open, high bus load. | 90 | mA | |||||
Dominant with bus fault | See Figure 4 CANH = - 25 V, RL = open, CL = open | 180 | mA | ||||
Recessive | See Figure 4 RL = 60 Ω, CL = open, RCM = open, | 15 | mA | ||||
Supply current, standby mode | See Figure 4 RL = 60 Ω, CL = open, -40°C < TA < 85°C, , CANH/L terminated to 2.5 V | 3.5 | mA | ||||
See Figure 4 RL = 60 Ω, CL = open, -40°C < TA < 85°C, CANH/L terminated to GND ± 100 mV | 3.4 | mA | |||||
ISUP | Supply current, sleep mode | SPI bus, OSC/CLKIN disabled: -40°C < TA < 85°C, VIO = 0 | 25 | 42 | µA | ||
IVIO | I/O supply current normal mode dominant | I/O supply current | CLKIN = 40 MHz, VIO = 5 V | 800 | µA | ||
Crystal = 40 MHz, VIO = 5 V | 3 | mA | |||||
IVIO | I/O supply current, sleep mode | I/O supply current | Sleep Mode VIO = 5 V; OSC1 = CLKIN = 0 V and OSC2 = GND (2) | 9 | µA | ||
UVSUP | Under voltage detection on VSUP rising ramp for protected mode | See Section Under Voltage Lockout (UVLO) and Unpowered Device | 5.5 | 5.9 | V | ||
Under voltage detection on VSUP falling ramp for protected mode | 4.5 | 4.7 | V | ||||
tTSD | Thermal shutdown timer (1) | Thermal shutdown timer (1) | See section Thermal Shutdown for description of thermal shut down. | 200 | 500 | ms |