SPRS958H March 2016 – November 2019
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The HDMI bus is separated into three main sections (HDMI Ethernet and the optional Audio Return Channel are not specifically supported by this Device):
The DDC and CEC are low speed interfaces, so nothing special is required for PCB layout of these signals.
The TMDS channels are high speed differential pairs and therefore require the most care in layout. Specifications for TMDS layout are below.
Figure 8-33 shows the HDMI interface schematic.
Figure 8-34 presents placement diagram for HDMI interface.
INTERFACE | DEVICE | SUPPLIER | PART NUMBER |
---|---|---|---|
HDMI | ESD | TI | TPD1E05U06 |
CMF | Murata | DLW21SN900HQ2 |