SLOS467H October   2006  – January 2015 TL971 , TL972 , TL974

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Slew Rate
      2. 8.3.2 Unity-Gain Bandwidth
      3. 8.3.3 Low Total Harmonic Distortion
      4. 8.3.4 Operating Voltage
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Typical Application
      1. 9.1.1 Design Requirements
      2. 9.1.2 Detailed Design Procedure
        1. 9.1.2.1 Output Voltage Swing
        2. 9.1.2.2 Supply and Input Voltage
      3. 9.1.3 Application Curves for Output Characteristics
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
  • DGK|8
  • PW|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Rail-to-Rail Output Voltage Swing:
    ±2.4 V at VCC = ±2.5 V
  • Very Low Noise Level: 4 nV/√Hz
  • Ultra-Low Distortion: 0.003%
  • High Dynamic Features: 12 MHz, 5 V/μs
  • Operating Range: 2.7 V to 12 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
    • 1500-V Charged-Device Model

2 Applications

  • Portable Equipment
    • Music Players
    • Tablets
    • Cell Phones
  • Instrumentation and Sensors
  • Professional Audio Circuits

3 Description

The TL97x family of single, dual, and quad operational amplifiers operates at voltages as low as ±1.35 V and features output rail-to-rail signal swing. The TL97x boast characteristics that make them particularly well suited for portable and battery-supplied equipment. Very low noise and low distortion characteristics make them ideal for audio preamplification.

The TL971 is housed in the space-saving 5-pin SOT-23 package, which simplifies board design because of the ability to be placed anywhere (outside dimensions are 2.8 mm × 2.9 mm).

Device Information(1)

PART NUMBER PACKAGE (PIN) BODY SIZE (NOM)
TL971 SOIC (8) 4.90 mm × 3.90 mm
SOT-23 (5) 2.80 mm × 2.90 mm
TL972 MSOP (8) 3.00 mm × 3.00 mm
PDIP (8) 9.60 mm × 6.40 mm
SOIC (8) 4.90 mm × 3.90 mm
TSSOP (8) 3.00 mm × 4.40 mm
TL974 PDIP (14) 19.30 mm × 6.40 mm
SOIC (14) 8.60 mm × 3.90 mm
TSSOP (14) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

4 Simplified Schematic

layout1.gif