SLAS666B January 2010 – October 2018 TLV320DAC3101
PRODUCTION DATA.
The TLV320DAC3101 device is a low-power, highly integrated, high-performance DAC with selectable digital audio processing blocks and 24-bit stereo playback.
The device integrates headphone drivers and speaker drivers. The TLV320DAC3101 device has a suite of built-in processing blocks for digital audio processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left-justified, and right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ is supported by the programmable digital signal-processing block. An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level is controlled by either pin control or by register control. The audio functions are controlled using the I2C serial bus.
The TLV320DAC3101 device has a programmable digital sine-wave generator and is available in a 32-pin QFN package.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
TLV320DAC3101 | QFN (RHB) | 5.00 mm x 5.00 mm |