SLVS905A December   2008  – October  2017 TLV431A-Q1 , TLV431B-Q1
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
    3. 6.3 Thermal Information
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Electrical Characteristics for TLV431A-Q1
    6. 6.6 Electrical Characteristics for TLV431B-Q1
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Open Loop (Comparator)
      2. 8.4.2 Closed Loop
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Comparator with Integrated Reference (Open Loop)
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Basic Operation
          2. 9.2.1.2.2 Overdrive
          3. 9.2.1.2.3 Output Voltage and Logic Input Level
            1. 9.2.1.2.3.1 Input Resistance
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Shunt Regulator/Reference
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Programming Output/Cathode Voltage
          2. 9.2.2.2.2 Total Accuracy
          3. 9.2.2.2.3 Stability
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VKA Cathode voltage(2) 7 V
IK Continuous cathode current range –20 20 mA
Iref Reference current range –0.05 3 mA
Operating virtual junction temperature 150 °C
Tstg Storage temperature range –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Voltage values are with respect to the anode terminal, unless otherwise noted.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per AEC Q100-002(1) ±2000 V
Charged-device model (CDM), per AEC Q100-011 ±1000
AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.

Thermal Information

THERMAL METRIC(1) TLV431x UNIT
DBV DBZ
5 PINS 3 PINS
RθJA Junction-to-ambient thermal resistance 206 206 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 131 76
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VKA Cathode voltage VREF 6 V
IK Cathode current 0.1 15 mA
TA Operating free-air temperature range TLV431x-Q1 –40 125 °C

Electrical Characteristics for TLV431A-Q1

at 25°C free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS TLV431AQ UNIT
MIN TYP MAX
VREF Reference voltage VKA = VREF,
IK = 10 mA
TA = 25°C 1.228 1.24 1.252 V
TA = full range(1)
(see Figure 22)
1.209 1.271
VREF(dev) VREF deviation over full temperature range(2) VKA = VREF, IK = 10 mA(1)
(see Figure 22)
11 31 mV
TLV431A-Q1 TLV431B-Q1 Inline1_lvs139.gif Ratio of VREF change in cathode voltage change VKA = VREF to 6 V, IK = 10 mA
(see Figure 23)
–1.5 –2.7 mV/V
Iref Reference terminal current IK = 10 mA, R1 = 10 kΩ,
R2 = open
(see Figure 23)
0.15 0.5 µA
Iref(dev) Iref deviation over full temperature range(2) IK = 10 mA, R1 = 10 kΩ,
R2 = open(1) (see Figure 23)
0.15 0.5 µA
IK(min) Minimum cathode current for regulation VKA = VREF (see Figure 22) 55 100 µA
IK(off) Off-state cathode current VREF = 0, VKA = 6 V (see Figure 24) 0.001 0.1 µA
|zKA| Dynamic impedance(3) VKA = VREF, f ≤ 1 kHz, IK = 0.1 mA to 15 mA
(see Figure 22)
0.25 0.4 Ω
Full temperature range is –40°C to 125°C for TLV431x-Q1.
The deviation parameters VREF(dev) and Iref(dev) are defined as the differences between the maximum and minimum values obtained over the rated temperature range. The average full-range temperature coefficient of the reference input voltage, αVREF, is defined as:
TLV431A-Q1 TLV431B-Q1 EQ_note2_lvs139.gif
where ΔTA is the rated operating free-air temperature range of the device.
αVREF can be positive or negative, depending on whether minimum VREF or maximum VREF, respectively, occurs at the lower temperature.
The dynamic impedance is defined as TLV431A-Q1 TLV431B-Q1 Inline_note3_lvs139.gif
spacer
When the device is operating with two external resistors (see Figure 23), the total dynamic impedance of the circuit is defined as:
TLV431A-Q1 TLV431B-Q1 Inline3a_lvs139.gif

Electrical Characteristics for TLV431B-Q1

at 25°C free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS TLV431BQ UNIT
MIN TYP MAX
VREF Reference voltage VKA = VREF,
IK = 10 mA
TA = 25°C 1.234 1.24 1.246 V
TA = full range(1)
(see Figure 22)
1.221 1.265
VREF(dev) VREF deviation over full temperature range(2) VKA = VREF , IK = 10 mA(1)
(see Figure 22)
11 31 mV
TLV431A-Q1 TLV431B-Q1 Inline1_lvs139.gif Ratio of VREF change in cathode voltage change VKA = VREF to 6 V, IK = 10 mA
(see Figure 23)
–1.5 –2.7 mV/V
Iref Reference terminal current IK = 10 mA, R1 = 10 kΩ,
R2 = open
(see Figure 23)
0.1 0.5 µA
Iref(dev) Iref deviation over full temperature range(2) IK = 10 mA, R1 = 10 kΩ,
R2 = open
(see Figure 23)
0.15 0.5 µA
IK(min) Minimum cathode current for regulation VKA = VREF (see Figure 22) 55 100 µA
IK(off) Off-state cathode current VREF = 0, VKA = 6 V (see Figure 24) 0.001 0.1 µA
|zKA| Dynamic impedance(3) VKA = VREF, f ≤ 1 kHz, IK = 0.1 mA to 15 mA
(see Figure 22)
0.25 0.4 Ω
Full temperature range is –40°C to 125°C for TLV431x-Q1.
The deviation parameters VREF(dev) and Iref(dev) are defined as the differences between the maximum and minimum values obtained over the rated temperature range. The average full-range temperature coefficient of the reference input voltage, αVREF, is defined as:
TLV431A-Q1 TLV431B-Q1 EQ_note2_lvs139.gif
where ΔTA is the rated operating free-air temperature range of the device.
αVREF can be positive or negative, depending on whether minimum VREF or maximum VREF, respectively, occurs at the lower temperature.
The dynamic impedance is defined as TLV431A-Q1 TLV431B-Q1 Inline_note3_lvs139.gif
spacer
When the device is operating with two external resistors (see Figure 23), the total dynamic impedance of the circuit is defined as:
TLV431A-Q1 TLV431B-Q1 Inline3a_lvs139.gif

Typical Characteristics

Operation of the device at these or any other conditions beyond those indicated in the Recommended Operating Conditions table are not implied.
TLV431A-Q1 TLV431B-Q1 tc1_lvs139.gif Figure 1. Reference Voltage vs
Junction Temperature
TLV431A-Q1 TLV431B-Q1 tc3_lvs139.gif Figure 3. Reference Input Current vs
Junction Temperature (for TLV431B)
TLV431A-Q1 TLV431B-Q1 D009_tlz431.gif Figure 5. Minimum Cathode Current (µA) vs Temperature
TLV431A-Q1 TLV431B-Q1 tc6_lvs139.gif Figure 7. Off-State Cathode Current vs
Junction Temperature for TLV431A
TLV431A-Q1 TLV431B-Q1 tc8_lvs139.gif Figure 9. Ratio of Delta Reference Voltage to
Delta Cathode Voltage vs
Junction Temperature for TLV431A
TLV431A-Q1 TLV431B-Q1 tc10_lvs139.gif
Extrapolated from life-test data taken at 125°C; the activation energy assumed is 0.7 eV.
Figure 11. Percentage Change in VREF vs
Operating Life at 55°C
TLV431A-Q1 TLV431B-Q1 tc2_lvs139.gif Figure 2. Reference Current vs
Free- air Temperature (TLV431A)
TLV431A-Q1 TLV431B-Q1 tc4_lvs139.gif Figure 4. Cathode Current vs
Cathode Voltage
TLV431A-Q1 TLV431B-Q1 tc5_lvs139.gif Figure 6. Cathode Current vs
Cathode Voltage
TLV431A-Q1 TLV431B-Q1 tc7_lvs139.gif Figure 8. Off-State Cathode Current vs
Junction Temperature for TLV431B
TLV431A-Q1 TLV431B-Q1 tc9_lvs139.gif Figure 10. Ratio of Delta Reference Voltage to
Delta Cathode Voltage vs
Junction Temperature (for TLV431B)
TLV431A-Q1 TLV431B-Q1 tc11_lvs139.gif Figure 12. Equivalent Input Noise Voltage
TLV431A-Q1 TLV431B-Q1 tc12_lvs139.gif Figure 13. Equivalent Noise Voltage
over a 10s Period
TLV431A-Q1 TLV431B-Q1 tc13_lvs139.gif Figure 14. Voltage Gain and Phase Margin
TLV431A-Q1 TLV431B-Q1 tc14_lvs139.gif Figure 15. Reference Impedance vs Frequency
TLV431A-Q1 TLV431B-Q1 tc15_lvs139.gif Figure 16. Pulse Response 1
TLV431A-Q1 TLV431B-Q1 tc16_lvs139.gif Figure 17. Pulse Response 2
TLV431A-Q1 TLV431B-Q1 Stability.gif
The areas under the curves represent conditions that may cause the device to oscillate. For VKA = 2-V and 3-V curves, R2 and Vbat were adjusted to establish the initial VKA and IK conditions with CL = 0. Vbat and CL then were adjusted to determine the ranges of stability.
Figure 18. Stability Boundary Conditions
TLV431A-Q1 TLV431B-Q1 g_phase_capload_vk1p25_new_lvs555.gif Figure 19. Phase Margin vs Capacitive Load VKA = VREF (1.25 V), TA= 25°C (For TLV431B-Q1)
TLV431A-Q1 TLV431B-Q1 g_phase_capload_vk2p5_new_lvs555.gif Figure 20. Phase Margin vs Capacitive Load VKA = 2.50 V, TA= 25°C (For TLV431B-Q1)
TLV431A-Q1 TLV431B-Q1 g_phase_capload_vk5_new_lvs555.gif Figure 21. Phase Margin vs Capacitive Load VKA = 5.00 V, TA= 25°C (For TLV431B-Q1)