SBVS292C July 2016 – June 2018
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SC70 | SOT | ||
EN | 3 | 3 | I | Enable pin. Driving EN over 0.9 V turns on the regulator. Driving EN below 0.4 V puts the regulator into shutdown mode and reduces operating current to 1 µA, nominal. |
GND | 2 | 2 | — | Ground pin |
IN | 1 | 1 | I | Input pin. A small 1-µF ceramic capacitor is recommended from this pin to ground to assure stability and good transient performance. See Input and Output Capacitor Requirements in the Application and Implementation section for more details. |
NC | 4 | 4 | — | No connection. This pin can be tied to ground to improve thermal dissipation. |
OUT | 5 | 5 | O | Regulated output voltage pin. A small 1-µF ceramic capacitor is needed from this pin to ground to assure stability. See Input and Output Capacitor Requirements in the Application and Implementation section for more details. |