SBOS839J March 2017 – September 2019 TLV9061 , TLV9062 , TLV9064
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
VS = 1.8 V to 5.5 V | ||
RL = 2 kΩ | ||
VCM = (V–) – 0.1 V to (V+) – 1.4 V | ||
TA= –40°C to 125°C | RL= 10 kΩ | VS = 5.5 V |
VS = 1.8 V to 5.5 V | ||
VS = 5.5 V | VCM = 2.5 V | RL = 2 kΩ |
VOUT = 0.5 VRMS | BW = 80 kHz | G = +1 |
VS = 5.5 V | VCM = 2.5 V | RL = 2 kΩ |
G = –1 | BW = 80 kHz | f = 1 kHz |
V+ = 2.75 V | V– = –2.75 V | G = +1 V/V |
VOUT step = 100 mVp-p | RL = 10 kΩ |
V+ = 2.75 V | V– = –2.75 V | |
V+ = 2.75 V | V– = –2.75 V | G = 1 V/V |
PRF = –10 dBm | ||
VS = 5.5 V | ||
TA = –40°C to 125°C | ||
V+ = 2.75 V | V– = –2.75 V |
CL = 10 pF | ||
V+ = 2.75 V | V– = –2.75 V | |
VS = 5.5 V | VCM = –0.1 V to 5.6 V | TA= –40°C to 125°C |
RL= 10 kΩ |
VS = 1.8 V to 5.5 V | ||
VS = 5.5 V | RL = 2 kΩ | G = +1 |
VCM = 2.5 V | BW = 80 kHz | f = 1 kHz |
V+ = 2.75 V | V– = –2.75 V | G = –1 V/V |
VOUT step = 100 mVp-p | RL = 10 kΩ |
V+ = 2.75 V | V– = –2.75 V | G = –10 V/V |
V+ = 2.75 V | V– = –2.75 V | CL = 100 pF |
G = 1 V/V |
RL = 10 kΩ | CL = 10 pF | |
V+ = 2.75 V | V– = –2.75 V | |
VS = 5.5 V | ||