SBOS839J March 2017 – September 2019 TLV9061 , TLV9062 , TLV9064
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOT-23,
SOT-553 |
SC70 | X2SON | ||
IN– | 4 | 3 | 2 | I | Inverting input |
IN+ | 3 | 1 | 4 | I | Noninverting input |
OUT | 1 | 4 | 1 | O | Output |
V– | 2 | 2 | 3 | I or — | Negative (low) supply or ground (for single-supply operation) |
V+ | 5 | 5 | 5 | I | Positive (high) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN– | 4 | I | Inverting input |
IN+ | 3 | I | Noninverting input |
OUT | 1 | O | Output |
SHDN | 5 | I | Shutdown: low = amp disabled, high = amp enabled. See Shutdown Function section for more information. |
V– | 2 | I or — | Negative (low) supply or ground (for single-supply operation) |
V+ | 6 | I | Positive (high) supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | VSSOP | X2QFN | ||
IN1– | 2 | 9 | I | Inverting input, channel 1 |
IN1+ | 3 | 10 | I | Noninverting input, channel 1 |
IN2– | 8 | 5 | I | Inverting input, channel 2 |
IN2+ | 7 | 4 | I | Noninverting input, channel 2 |
OUT1 | 1 | 8 | O | Output, channel 1 |
OUT2 | 9 | 6 | O | Output, channel 2 |
SHDN1 | 5 | 2 | I | Shutdown: low = amp disabled, high = amp enabled. Channel 1. See Shutdown Function section for more information. |
SHDN2 | 6 | 3 | I | Shutdown: low = amp disabled, high = amp enabled. Channel 2. See Shutdown Function section for more information. |
V– | 4 | 1 | I or — | Negative (low) supply or ground (for single-supply operation) |
V+ | 10 | 7 | I | Positive (high) supply |
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOIC,
TSSOP |
WQFN | X2QFN | ||
IN1– | 2 | 16 | 1 | I | Inverting input, channel 1 |
IN1+ | 3 | 1 | 2 | I | Noninverting input, channel 1 |
IN2– | 6 | 4 | 5 | I | Inverting input, channel 2 |
IN2+ | 5 | 3 | 4 | I | Noninverting input, channel 2 |
IN3– | 9 | 9 | 8 | I | Inverting input, channel 3 |
IN3+ | 10 | 10 | 9 | I | Noninverting input, channel 3 |
IN4– | 13 | 13 | 12 | I | Inverting input, channel 4 |
IN4+ | 12 | 12 | 11 | I | Noninverting input, channel 4 |
NC | — | 6, 7 | — | — | No internal connection |
OUT1 | 1 | 15 | 14 | O | Output, channel 1 |
OUT2 | 7 | 5 | 6 | O | Output, channel 2 |
OUT3 | 8 | 8 | 7 | O | Output, channel 3 |
OUT4 | 14 | 14 | 13 | O | Output, channel 4 |
V– | 11 | 11 | 10 | I or — | Negative (low) supply or ground (for single-supply operation) |
V+ | 4 | 2 | 3 | I | Positive (high) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN1– | 16 | I | Inverting input, channel 1 |
IN1+ | 1 | I | Noninverting input, channel 1 |
IN2– | 4 | I | Inverting input, channel 2 |
IN2+ | 3 | I | Noninverting input, channel 2 |
IN3– | 9 | I | Inverting input, channel 3 |
IN3+ | 10 | I | Noninverting input, channel 3 |
IN4– | 13 | I | Inverting input, channel 4 |
IN4+ | 12 | I | Noninverting input, channel 4 |
OUT1 | 15 | O | Output, channel 1 |
OUT2 | 5 | O | Output, channel 2 |
OUT3 | 8 | O | Output, channel 3 |
OUT4 | 14 | O | Output, channel 4 |
SHDN12 | 6 | I | Shutdown: low = amp disabled, high = amp enabled. Channel 1. See Shutdown Function section for more information. |
SHDN34 | 7 | I | Shutdown: low = amp disabled, high = amp enabled. Channel 1. See Shutdown Function section for more information. |
V– | 11 | I or — | Negative (low) supply or ground (for single-supply operation) |
V+ | 2 | I | Positive (high) supply |